(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
304-1 |
304-2 |
304-3 |
304-4 |
304-5 |
304-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Joint size of handle and head center | Striking head diameter (φ mm) |
Head Length (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,064.22 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 270 | 1 | 22 | 75 | 7610733238255 | ||
฿ 2,377.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 295 | 2 | 27 | 90 | 7610733238262 | ||
฿ 2,606.97 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 320 | 3 | 32 | 100 | 7610733238279 | ||
฿ 2,715.51 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 345 | 4 | 35 | 105 | 7610733238286 | ||
฿ 3,089.17 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 365 | 5 | 40 | 110 | 7610733238293 | ||
฿ 4,152.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 390 | 6 | 50 | 110 | 7610733238309 |
Combination hammer
It is a hammer that consists of two types of hammer heads, 1 plastic head and 1 steel head, and can be used for both light and heavy-duty tasks.
[Features]
• Head diameter smallest/biggest: 22 and 50 mm.
• Head length shortest/longest: 75 and 110 mm.
• Overall handle length shortest/longest: 270 and 390 mm.
• Material :
Steel head - Steel
Plastic head - Polyamide
Handle - Hickory
[Applications]
Can be used for both light and heavy-duty tasks
Part Number |
---|
304-1 |
304-2 |
304-3 |
304-4 |
304-5 |
304-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Joint size of handle and head center | Striking head diameter (φ mm) |
Head Length (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,064.22 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 270 | 1 | 22 | 75 | 7610733238255 | ||
฿ 2,377.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 295 | 2 | 27 | 90 | 7610733238262 | ||
฿ 2,606.97 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 320 | 3 | 32 | 100 | 7610733238279 | ||
฿ 2,715.51 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 345 | 4 | 35 | 105 | 7610733238286 | ||
฿ 3,089.17 |
PBS HAND TOOL | 1 Piece(s) | 5 Day(s) | 365 | 5 | 40 | 110 | 7610733238293 | ||
฿ 4,152.00 |
PBS HAND TOOL | 1 Piece(s) | 91 Day(s) | 390 | 6 | 50 | 110 | 7610733238309 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?