1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball End Type, 2-Flute F2039 (Part Number)

OSG-WALTER

Ball End Type, 2-Flute  F2039
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A throw-away type ball end mill.
· 2 groove = 1 flute structure for minimal cutting resistance.
[Applications]
· For rough heavy cutting.

 
Part Number
F2039-R10XSS25X100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Neck Taper Angle
(Degree)
Shank length
(mm)
Major Diameter
(mm)
Tool No. Under Head Straight
(mm)

฿ 13,660.00

OSG-WALTER 1 Piece(s) 91 Day(s) 1020.5200100253.510020800565263

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum Number of flutes(sheet) 1
Machining Application Curved Surface / Carving / R-Groove Number of Grooves 2

Please check the type/dimensions/specifications of the part F2039-R10XSS25X100 in the Ball End Type, 2-Flute F2039 series.

Products with similar specification

Part Number
F2039-R10XSS20X45
F2039-R10XSS20X63
F2039-R12.5XSS25X53
F2039-R12.5XSS25X75
F2039-R12.5XSS32X100
F2039-R15XSS32X100
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Neck Taper Angle
(Degree)
Shank length
(mm)
Major Diameter
(mm)
Tool No. Under Head Straight
(mm)

฿ 12,317.00

1 Piece(s) 91 Day(s) 1020.51164520-71208005650-

฿ 12,317.00

1 Piece(s) 91 Day(s) 1020.51346320-71208005651-

฿ 12,973.00

1 Piece(s) 91 Day(s) 12.5231335325-80258005654-

฿ 12,973.00

1 Piece(s) 91 Day(s) 12.5231557525-80258005655-

฿ 14,407.00

1 Piece(s) 91 Day(s) 12.523200100327.510025800565675

฿ 15,751.00

1 Piece(s) 91 Day(s) 1530.520010032-100308005657-