(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A throw-away type ball end mill.
· 2 groove = 1 flute structure for minimal cutting resistance.
[Applications]
· For rough heavy cutting.
Part Number |
---|
F2039-R10XSS20X45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Neck Taper Angle (Degree) | Shank length (mm) | Major Diameter (mm) | Tool No. | Under Head Straight (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,317.00 | OSG-WALTER | 1 Piece(s) | 91 Day(s) | 10 | 20.5 | 116 | 45 | 20 | - | 71 | 20 | 8005650 | - |
Loading...
Type | Bore | work material | General Steel / Heat-Treated Steel / Cast Iron / Aluminum | Number of flutes(sheet) | 1 |
---|---|---|---|---|---|
Machining Application | Curved Surface / Carving / R-Groove | Number of Grooves | 2 |
Please check the type/dimensions/specifications of the part F2039-R10XSS20X45 in the Ball End Type, 2-Flute F2039 series.
Part Number |
---|
F2039-R10XSS20X63 |
F2039-R10XSS25X100 |
F2039-R12.5XSS25X53 |
F2039-R12.5XSS25X75 |
F2039-R12.5XSS32X100 |
F2039-R15XSS32X100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Neck Taper Angle (Degree) | Shank length (mm) | Major Diameter (mm) | Tool No. | Under Head Straight (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,317.00 | 1 Piece(s) | 91 Day(s) | 10 | 20.5 | 134 | 63 | 20 | - | 71 | 20 | 8005651 | - | ||
฿ 13,660.00 | 1 Piece(s) | 91 Day(s) | 10 | 20.5 | 200 | 100 | 25 | 3.5 | 100 | 20 | 8005652 | 63 | ||
฿ 12,973.00 | 1 Piece(s) | 91 Day(s) | 12.5 | 23 | 133 | 53 | 25 | - | 80 | 25 | 8005654 | - | ||
฿ 12,973.00 | 1 Piece(s) | 91 Day(s) | 12.5 | 23 | 155 | 75 | 25 | - | 80 | 25 | 8005655 | - | ||
฿ 14,407.00 | 1 Piece(s) | 91 Day(s) | 12.5 | 23 | 200 | 100 | 32 | 7.5 | 100 | 25 | 8005656 | 75 | ||
฿ 15,751.00 | 1 Piece(s) | 91 Day(s) | 15 | 30.5 | 200 | 100 | 32 | - | 100 | 30 | 8005657 | - |
How can we improve?
How can we improve?