(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear spray (3795001027)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3795001027
3795001028
3795001029
3795001030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Amount Of Content

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211109 1 Can

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211154 1 Can

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211178 1 Can

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211208 1 Can

Basic Specifications

  • Product uses
    Other
  • Product Type
    Paint (can)
  • Width(mm)
    56
  • Depth(mm)
    70
  • Height(mm)
    165
  • Weight(g)
    334
  • Notes
    Please do not use near fire or flames. Please do not use indoor in large amounts when using fire. Due to risk of damage at high temperatures, please do not place in places where temperature reaches 40°C or more such as in direct sunlight or near fire. Please do not place in fire. Please use up before discarding. Store out of reach of children and make sure that children do not play with it. It includes organic solvent, which is harmful when smelled for a long period of time. When applying and after applying, ventilate thoroughly until it has dried.
  • Amount Of Content
    1 Can

Product Description

[Features]
Luster adjustment spray for finishing wooden products after repair.
[Applications]
Suitable for polishing and matte finishing of wooden products after repair.

Part Number
3795001027
3795001028
3795001029
3795001030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Amount Of Content

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211109 1 Can

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211154 1 Can

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211178 1 Can

฿ 840.59

PAINTS FOR BUILDING 1 Piece(s) 10 Day(s) 4513612211208 1 Can

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1