1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Calipers with Spring (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 829.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An essential item for work sites. Compass capable of fine adjustment, equipped with a spring convenient for transferring outer dimension measurements of round bars, pipes, etc.
[Features]
· Opening and closing screws attached to the legs enable easy opening and closing, as well as fine adjustments.
[Applications]
· This is used for transferring dimensions from the scale for comparative measurements.
· Used for transfer of outer diameter and thickness etc. of round bars.

 
Part Number
SO-150
SO-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dimension
(mm)
Total Length
(mm)
Mass
(g)

฿ 829.00

NGS SCRIBER 1 Piece(s) 4 Day(s) 150150 (From the Center of Main Portion to Tip)80

฿ 916.00

NGS SCRIBER 1 Piece(s) 4 Day(s) 200200 (From the Center of Main Portion to Tip)120

Loading...

  1. 1

Basic Information

Product Type Other Single Product/Set Classification Single Item Material (Main Body) Carbon Tool Steels
Plate Thickness(mm) 3.2 Use Transfer of outer diameter and thickness etc. of the round bar Features Suitable for comparative measurement by taking dimensions from scale • Opening and closing screws attached to the legs for easy opening and closing, as well as fine adjustments.