1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kaidan Scale Micrometer Head (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • MH-65KD
  • MH-130KD
  • MH-250KD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,362.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A newly-designed stepped scale which helps prevent erroneous reading. It is not used by itself, but instead used in combination with other measurement devices or as a feeding device or stopper.
[Features]
· A series of products with an easy-to-read stepped scale.

 
Part Number
MH-65KD
MH-130KD
MH-250KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Measuring Range
(mm)
Overall length L
(mm)
Maximum Tolerance
(µm)
Mass
(g)
Spindle
(mm)
Stem
(mm)
Thimble Diameter
(mm)
Feature 1

฿ 1,362.67

NGS MEASURING TOOL 1 Piece(s) 45 Day(s) ~ 150~6.537510φ3.5×9φ6×69.5Easily visible stepped scale marking series.

฿ 1,362.67

NGS MEASURING TOOL 1 Piece(s) 45 Day(s) ~ 150~1358.5440φ 5 x 17φ9.5×9.513Easily visible stepped scale marking series.

฿ 1,424.77

NGS MEASURING TOOL 1 Piece(s) 45 Day(s) 16 ~ 250–2599.53100φ6.5×27φ10×1518Easily visible stepped scale marking series. Measurement surface equipped with highly abrasion resistant carbide tip.

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Stem Shape Straight Stem
Minimum Scale(mm) 0.01 Tip shape Plane Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel
Use Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.