1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Long Jaw Calipers (Part Number)

NGS CALIPERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Long Jaw Calipers
  • Digital Long Jaw Calipers
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50,878.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Calipers that are perfect for measuring the diameter of large workpieces.
[Features]
· The digital display is easy to see.
· Suitable for measuring locations with depth and large diameters.
· With preset function.
· With fine feed function.
[Applications]
· Used for measuring outside, inside, and level difference.
· Ideal for diameter measurement of large workpieces, such as cans.

 
Part Number
D-600LV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50,878.69

NGS CALIPERS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Calipers Shape Long Jaw Calipers Display Method Digital
Maximum Measuring Length (Adjustment Range(mm) 501 ~ 700 Depth Bar W / WO Not Included Measuring Range(mm) 0–600
Minimum Reading(mm) 0.01 Maximum measuring length(mm) 600 Instrument Error(mm) ±0.08
Material Stainless Steel Features · Clear view with digital display · Suitable for measurement of locations with depth. · Measurement of large diameters is possible. Mass(g) 4300
Use · External, internal, level difference measurement