(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Washing Bottle (8-5367-21)

Eye Washing  Bottle (8-5367-21)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • *** Code : 8-5367-31 Bottle only ***
     
  • For the cleaning agent, use pure water, distilled water, or ophthalmic chemicals. Bottle cannot be autoclaved.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-5367-21
8-5367-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Specification details Size
(mm)
Manufacturer Model Number JAN Code Material Footnotes Amount Of Content

฿ 6,410.00

Eye Wash Twin type 24868-0000 1 Piece(s) 25 Day(s) - Main Body Set (1 L Bottle for Replacement x 2) 460×360 24868-0000 4580110254839 - * For the cleaning agent, use pure water, distilled water, or ophthalmic chemicals. * For the bottle, autoclaving is not possible. 1 pc.

฿ 1,183.00

HAND SANITIZERS 1 Piece(s) 19 Day(s) Optional Item Replacement 1 L Bottle - 24851-0000 4580110254846 LDPE (Low Density Polyethylene) * Autoclaving is not possible. 1 pc.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Panel with mirror includes 1 L eyewash bottle.

Part Number
8-5367-21
8-5367-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Specification details Size
(mm)
Manufacturer Model Number JAN Code Material Footnotes Amount Of Content

฿ 6,410.00

Eye Wash Twin type 24868-0000 1 Piece(s) 25 Day(s) - Main Body Set (1 L Bottle for Replacement x 2) 460×360 24868-0000 4580110254839 - * For the cleaning agent, use pure water, distilled water, or ophthalmic chemicals. * For the bottle, autoclaving is not possible. 1 pc.

฿ 1,183.00

HAND SANITIZERS 1 Piece(s) 19 Day(s) Optional Item Replacement 1 L Bottle - 24851-0000 4580110254846 LDPE (Low Density Polyethylene) * Autoclaving is not possible. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


          *** Code : 8-5367-31 Bottle only ***


*** Code : 8-5367-21 *** 
  • Body set (with 2 replacement 1L bottles)