(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pro-Wipe Strong Towel (Elleair)

Pro-Wipe Strong Towel (Elleair)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1620-04

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    405×280
  • Details Type
    Fourfold
  • Material
    Pulp/PP (Polypropylene)
  • Manufacturer Product Name
    Pro-Wipe Strong Towel (Elleair)
  • JAN Code
    4902011621662
  • Amount Of Content
    1 case (50 sheets/bag x 18 packs)
Part Number
2-1620-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,735.00

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

Same day 1 case (50 sheets/bag x 18 packs)

Basic Specifications

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    405×280
  • Details Type
    Fourfold
  • Material
    Pulp/PP (Polypropylene)
  • Manufacturer Product Name
    Pro-Wipe Strong Towel (Elleair)
  • JAN Code
    4902011621662
  • Amount Of Content
    1 case (50 sheets/bag x 18 packs)

Product Description

[Features]
· E70 has excellent strength and durability, and a supple feeling.
· E60 is resistant to water and oil, and doesn't leave dust or marks on the wiped surface.
· E60 Handy features outstanding strength and absorption capabilities.

Specifications of 2-1620-04

  • Product Type
    Non-woven waste
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Dry
  • Sheet size(mm)
    405×280
  • Details Type
    Fourfold
  • Material
    Pulp/PP (Polypropylene)
  • Manufacturer Product Name
    Pro-Wipe Strong Towel (Elleair)
  • JAN Code
    4902011621662
  • Amount Of Content
    1 case (50 sheets/bag x 18 packs)
Part Number
2-1620-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 6,735.00

WIPER FOR CLEAN ROOM 1 Pack(s)

50 Pieces Per Package

Same day 1 case (50 sheets/bag x 18 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1