(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Rod

Brass Rod

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 775.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2752-01
3-2755-01
3-2757-06
3-2770-05 SALE
3-2776-01
3-2776-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Tolerance
(mm)

฿ 775.00

SCIENCE MATERIALS 1 Piece(s) Same day 100 20 Brass Rod φ20×100 MRBR-φ20×100 ±0.06

฿ 1,524.00

SCIENCE MATERIALS 1 Piece(s) 16 Day(s) 100 23 Brass Rod φ23×100 MRBR-φ23×100 ±0.08

฿ 8,605.00

SCIENCE MATERIALS 1 Piece(s) 16 Day(s) 600 25 Brass Rod φ25×600 MRBR-φ25×600 ±0.08

฿ 17,289.00

฿ 13,831.20

SCIENCE MATERIALS 1 Piece(s) 17 Day(s) 500 40 Brass Rod φ40×500 MRBR-φ40×500 ±0.10

฿ 3,010.50

SCIENCE MATERIALS 1 Piece(s) 31 Day(s) 100 50 Brass Rod φ50×100 MRBR-φ50×100 ±0.10

฿ 7,064.68

SCIENCE MATERIALS 1 Piece(s) 14 Day(s) 300 50 Brass Rod φ50×300 MRBR-φ50×300 ±0.10

Basic Specifications

  • Product Type
    Material
  • Material
    Copper
  • Footnotes
    * For materials identification, part of the product is dyed (white). * Note that the material for cutting has a somewhat scratched surface.

Product Description

[Features]
・Used for bolts, nuts, machine screws, gears, etc.
[Specifications/Precautions]
・Outer diameter x length (mm): Φ32×600
・Outer diameter tolerance (mm): ±0.08

Part Number
3-2752-01
3-2755-01
3-2757-06
3-2770-05 SALE
3-2776-01
3-2776-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Outer Diameter
(φ mm)
Manufacturer Product Name Manufacturer Model Tolerance
(mm)

฿ 775.00

SCIENCE MATERIALS 1 Piece(s) Same day 100 20 Brass Rod φ20×100 MRBR-φ20×100 ±0.06

฿ 1,524.00

SCIENCE MATERIALS 1 Piece(s) 16 Day(s) 100 23 Brass Rod φ23×100 MRBR-φ23×100 ±0.08

฿ 8,605.00

SCIENCE MATERIALS 1 Piece(s) 16 Day(s) 600 25 Brass Rod φ25×600 MRBR-φ25×600 ±0.08

฿ 17,289.00

฿ 13,831.20

SCIENCE MATERIALS 1 Piece(s) 17 Day(s) 500 40 Brass Rod φ40×500 MRBR-φ40×500 ±0.10

฿ 3,010.50

SCIENCE MATERIALS 1 Piece(s) 31 Day(s) 100 50 Brass Rod φ50×100 MRBR-φ50×100 ±0.10

฿ 7,064.68

SCIENCE MATERIALS 1 Piece(s) 14 Day(s) 300 50 Brass Rod φ50×300 MRBR-φ50×300 ±0.10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1