(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-8699-01 |
1-8700-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Model Number | Utilization Flow (NL/min) |
Operating Pressure (MPa) |
Drainage | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,620.00 ฿ 63,542.50 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 260×250×410 | EFG5-10 | 10 or Less | 0~0.93 | Manual Operation Type | 1 unit | ||
฿ 77,157.00 ฿ 67,512.38 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 260×250×415 | EFA5-100-A | 0–200 | 0.15~0.93 | Auto drain | 1 unit |
[Features]
· Can be used with a small compressor.
· Adopting the Peltier element has achieved CFC elimination.
Part Number |
---|
1-8699-01 |
1-8700-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Manufacturer Model Number | Utilization Flow (NL/min) |
Operating Pressure (MPa) |
Drainage | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 72,620.00 ฿ 63,542.50 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 260×250×410 | EFG5-10 | 10 or Less | 0~0.93 | Manual Operation Type | 1 unit | ||
฿ 77,157.00 ฿ 67,512.38 |
FUME HOOD | 1 Piece(s) | 19 Day(s) | 260×250×415 | EFA5-100-A | 0–200 | 0.15~0.93 | Auto drain | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?