(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.111 Cloth Tape, Color (N111-50X25-W-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
N111-50X25-BG-PACK
N111-50X25-BK-PACK
N111-50X25-BU-PACK
N111-50X25-DB-PACK
N111-50X25-GR-PACK
N111-50X25-LB-PACK
N111-50X25-OL-PACK
N111-50X25-OR-PACK
N111-50X25-PK-PACK
N111-50X25-PL-PACK
N111-50X25-R-PACK
N111-50X25-SL-PACK
N111-50X25-W-PACK
N111-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Amount Of Content

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Grass Green 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black Black 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Blue 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Brown-based Olive Brown 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Green 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Light blue 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Olive 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Orange 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Pink 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Purple-base Purple 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Red 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Gold and silver Silver 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type White 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.31
  • Adhesiveness(N/25mm)
    10.78
  • Tensile Strength(N/25mm)
    166.6
  • Amount Of Content
    1 Pack (30 pcs)

Product Description

[Features]
· Economical and easy to use, this tape is suitable for a wide range of uses.
· Workability has been improved by making it easier to cut by hand.
· The adhesive layer is thick, so it will stick even to uneven surfaces.
· Able to be overlapped, and can be written on with oil-based inks.

Part Number
N111-50X25-BG-PACK
N111-50X25-BK-PACK
N111-50X25-BU-PACK
N111-50X25-DB-PACK
N111-50X25-GR-PACK
N111-50X25-LB-PACK
N111-50X25-OL-PACK
N111-50X25-OR-PACK
N111-50X25-PK-PACK
N111-50X25-PL-PACK
N111-50X25-R-PACK
N111-50X25-SL-PACK
N111-50X25-W-PACK
N111-50X25-YL-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color Details Amount Of Content

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Grass Green 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Black Black 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Blue 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Brown-based Olive Brown 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Green 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Blue Type Light blue 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Green Olive 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Orange 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Pink 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Purple-base Purple 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Red Type Red 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Gold and silver Silver 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) White Type White 1 Pack (30 pcs)

฿ 6,214.84

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows Yellow 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1