(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, #224 Craft Tape Laminate Free (SH224-50X50-CR-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH224-50X50-CR-PACK
SH224-50X50-CR-PACK-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Amount Of Content

฿ 3,219.04

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) 1 Roll Shrink 4970520339019 1 Box (50 Rolls)

฿ 3,219.04

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) 5 Roll Shrink 4970520330016 1 Box (50 Rolls)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    50
  • Color Details
    Cream
  • Case Gross Weight(kg)
    16
  • Wind-up Weight(g)
    290
  • Cardboard Size (Width x Length x Height)(mm)
    650×265×261
  • Amount Of Content
    1 Box (50 Rolls)

Product Description

[Features]
・ It is easy to use and economical, and supports a wide range of applications.
·Eliminating the polyethylene laminate reduces the amount of CO2 generated during incineration.
・ Can be written on with oil-based inks.

Part Number
SH224-50X50-CR-PACK
SH224-50X50-CR-PACK-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type JAN Code Amount Of Content

฿ 3,219.04

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) 1 Roll Shrink 4970520339019 1 Box (50 Rolls)

฿ 3,219.04

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) 5 Roll Shrink 4970520330016 1 Box (50 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1