(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N545-30X15-PACK |
N545-50X15-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 10,205.87 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
40 Pieces Per Package |
9 Day(s) | 30 | 1 Pack (40 pcs) | ||
฿ 10,060.75 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
24 Pieces Per Package |
9 Day(s) | 50 | 1 Pack (24 pcs) |
[Features]
· Superior waterproof tape for a new era of high-quality housing.
· Butyl rubber is used as a base material for superior weather resistance.
· This product features a high level of adhesiveness and will perform well on both metal and rough surfaces.
· Both single-sided (1 side is non-woven fabric) and double-sided types are available.
· Combines both waterproofing and moisture-proofing, and can be used for a wide range of applications, including general waterproofing work, automobile sheet metal, etc.
Part Number |
---|
N545-30X15-PACK |
N545-50X15-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 10,205.87 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
40 Pieces Per Package |
9 Day(s) | 30 | 1 Pack (40 pcs) | ||
฿ 10,060.75 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
24 Pieces Per Package |
9 Day(s) | 50 | 1 Pack (24 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?