(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BW-01 Waterproof Butyl Tape (Double-Sided) (BW-01-50X20-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BW-01-50X20-PACK
BW-01-75X20-PACK
BW-01-100X20-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

฿ 4,497.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

16 Pieces Per Package

9 Day(s) 50 4970520343924 1 Pack (16 pcs)

฿ 5,053.81

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

12 Pieces Per Package

9 Day(s) 75 4970520343917 1 Pack (12 pcs)

฿ 4,497.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

8 Pieces Per Package

9 Day(s) 100 4970520343900 1 Pack (8 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    20
  • Thickness(mm)
    0.5
  • Adhesiveness(N/25mm)
    22.00
  • Base Materials
    Polyethylene WALIF®

Product Description

[Features]
· Superior waterproof tape for a new era of high-quality housing.
· Butyl rubber is used as a base material for superior weather resistance.
· This product features a high level of adhesiveness and will perform well on both metal and rough surfaces.
· Both single-sided (1 side is non-woven fabric) and double-sided types are available.
· Combines both waterproofing and moisture-proofing, and can be used for a wide range of applications, including general waterproofing work, automobile sheet metal, etc.

Part Number
BW-01-50X20-PACK
BW-01-75X20-PACK
BW-01-100X20-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Amount Of Content

฿ 4,497.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

16 Pieces Per Package

9 Day(s) 50 4970520343924 1 Pack (16 pcs)

฿ 5,053.81

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

12 Pieces Per Package

9 Day(s) 75 4970520343917 1 Pack (12 pcs)

฿ 4,497.48

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

8 Pieces Per Package

9 Day(s) 100 4970520343900 1 Pack (8 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1