(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

No.541-N Cloth Double-Sided Tape (N541-N-25X15-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N541-N-25X15-PACK
N541-N-30X15-PACK
N541-N-50X15-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Amount Of Content

฿ 8,194.20

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) 25 1 Pack (60 pcs)

฿ 7,868.54

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

48 Pieces Per Package

9 Day(s) 30 1 Pack (48 pcs)

฿ 8,194.20

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) 50 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    15
  • Thickness(mm)
    0.4
  • Adhesiveness(N/25mm)
    14.7
  • Tensile Strength(N/25mm)
    145.8
  • Base Materials
    Staple fiber

Product Description

[Features]
· Suitable for anchoring carpets and posters.
· Strong adhesive strength, with a thick glue that gives a good fit with coarse surfaces.
· Since good-quality cloth base material is used, it also has high durability.

Part Number
N541-N-25X15-PACK
N541-N-30X15-PACK
N541-N-50X15-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Amount Of Content

฿ 8,194.20

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) 25 1 Pack (60 pcs)

฿ 7,868.54

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

48 Pieces Per Package

9 Day(s) 30 1 Pack (48 pcs)

฿ 8,194.20

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) 50 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1