(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N541-25X15-PACK |
N541-30X15-PACK |
N541-50X15-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 8,556.02 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
60 Pieces Per Package |
9 Day(s) | 25 | 4970520341142 | 1 Pack (60 pcs) | ||
฿ 8,302.75 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
48 Pieces Per Package |
9 Day(s) | 30 | - | 1 Pack (48 pcs) | ||
฿ 8,556.02 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 50 | 4970520341111 | 1 Pack (30 pcs) |
[Features]
· Suitable for anchoring carpets and posters.
· Strong adhesive strength, with a thick glue that gives a good fit with coarse surfaces.
· Since good-quality cloth base material is used, it also has high durability.
Part Number |
---|
N541-25X15-PACK |
N541-30X15-PACK |
N541-50X15-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 8,556.02 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
60 Pieces Per Package |
9 Day(s) | 25 | 4970520341142 | 1 Pack (60 pcs) | ||
฿ 8,302.75 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
48 Pieces Per Package |
9 Day(s) | 30 | - | 1 Pack (48 pcs) | ||
฿ 8,556.02 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
30 Pieces Per Package |
9 Day(s) | 50 | 4970520341111 | 1 Pack (30 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?