(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.333 OPP Tape (N333-60X100-CR-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N333-38X100-CL-PACK
N333-38X100-CR-PACK
N333-48X100-CL-PACK
N333-48X100-CR-PACK
N333-60X100-CR-PACK
N333-75X100-CL-PACK
N333-75X100-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Amount Of Content

฿ 3,493.68

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) Transparency 38 Transparency 1 Pack (60 pcs)

฿ 3,493.68

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) Yellows 38 Cream 1 Pack (60 pcs)

฿ 3,675.09

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Transparency 48 Transparency 1 Pack (50 pcs)

฿ 3,675.09

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Yellows 48 Cream 1 Pack (50 pcs)

฿ 3,675.09

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

40 Pieces Per Package

9 Day(s) Yellows 60 Cream 1 Pack (40 pcs)

฿ 3,454.24

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Transparency 75 Transparency 1 Pack (30 pcs)

฿ 3,457.39

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows 75 Cream 1 Pack (30 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    100
  • Thickness(mm)
    0.053
  • Adhesiveness(N/25mm)
    8.70
  • Tensile Strength(N/25mm)
    88.2
  • Adhesive
    Acrylic

Product Description

[Features]
· Excellent strength and adhesive power.
· Superior workability.
· Incredible cost performance.
· Uses acrylic-based adhesives, so provides sufficient adhesion even in places where weather-proof materials are required.
· An environmentally friendly product, as no organic solvents were used in its manufacture.

Part Number
N333-38X100-CL-PACK
N333-38X100-CR-PACK
N333-48X100-CL-PACK
N333-48X100-CR-PACK
N333-60X100-CR-PACK
N333-75X100-CL-PACK
N333-75X100-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Width
(mm)
Color Details Amount Of Content

฿ 3,493.68

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) Transparency 38 Transparency 1 Pack (60 pcs)

฿ 3,493.68

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

60 Pieces Per Package

9 Day(s) Yellows 38 Cream 1 Pack (60 pcs)

฿ 3,675.09

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Transparency 48 Transparency 1 Pack (50 pcs)

฿ 3,675.09

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

50 Pieces Per Package

9 Day(s) Yellows 48 Cream 1 Pack (50 pcs)

฿ 3,675.09

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

40 Pieces Per Package

9 Day(s) Yellows 60 Cream 1 Pack (40 pcs)

฿ 3,454.24

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Transparency 75 Transparency 1 Pack (30 pcs)

฿ 3,457.39

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

30 Pieces Per Package

9 Day(s) Yellows 75 Cream 1 Pack (30 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1