(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
N226-50X50-CR-PACK |
N226-50X50-W-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,028.19 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | Yellows | Cream | 4970520330115 | 1 Pack (50 pcs) | ||
฿ 6,083.52 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | White Type | White | 4970520330122 | 1 Pack (50 pcs) |
[Features]
· Can be written on, making it suitable for a wide range of applications.
· Can be overlapped, and can be written on with oil-based inks.
· The tape is non-slip, which helps prevent packages slipping during transit.
Part Number |
---|
N226-50X50-CR-PACK |
N226-50X50-W-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,028.19 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | Yellows | Cream | 4970520330115 | 1 Pack (50 pcs) | ||
฿ 6,083.52 |
SEAL TAPES(PROCESSING FLUOROP | 1 Pack(s) |
50 Pieces Per Package |
9 Day(s) | White Type | White | 4970520330122 | 1 Pack (50 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?