(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Paper Backed Tape, No.224 Laminateless, Long (N224-35X750-CR-PACK)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N224-35X750-CR-PACK
N224-38X500-CR-PACK
N224-38X750-CR-PACK
N224-45X750-CR-PACK
N224-50X500-CR-PACK
N224-50X750-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Amount Of Content

฿ 4,044.01

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) 35 750 1 Pack (6 pcs)

฿ 2,947.67

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) 38 500 1 Pack (6 pcs)

฿ 3,671.33

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) 38 750 1 Pack (5 pcs)

฿ 3,473.53

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

4 Pieces Per Package

9 Day(s) 45 750 1 Pack (4 pcs)

฿ 3,219.04

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) 50 500 1 Pack (5 pcs)

฿ 3,852.24

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

4 Pieces Per Package

9 Day(s) 50 750 1 Pack (4 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Thickness(mm)
    0.14
  • Color Details
    Cream
  • Adhesiveness(N/25mm)
    8.0
  • Tensile Strength(N/25mm)
    145

Product Description

[Features]
· The polyethylene laminate has been removed.
· By removing the polyethylene laminate, we have reduced the amount of CO² (a contributor to global warming) produced when incinerating the product.
· Can be written on with oil-based inks.

Part Number
N224-35X750-CR-PACK
N224-38X500-CR-PACK
N224-38X750-CR-PACK
N224-45X750-CR-PACK
N224-50X500-CR-PACK
N224-50X750-CR-PACK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(m)
Amount Of Content

฿ 4,044.01

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) 35 750 1 Pack (6 pcs)

฿ 2,947.67

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

6 Pieces Per Package

9 Day(s) 38 500 1 Pack (6 pcs)

฿ 3,671.33

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) 38 750 1 Pack (5 pcs)

฿ 3,473.53

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

4 Pieces Per Package

9 Day(s) 45 750 1 Pack (4 pcs)

฿ 3,219.04

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

5 Pieces Per Package

9 Day(s) 50 500 1 Pack (5 pcs)

฿ 3,852.24

SEAL TAPES(PROCESSING FLUOROP 1 Pack(s)

4 Pieces Per Package

9 Day(s) 50 750 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1