1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

McKee Paint Marker Extra Thin【10 Pieces Per Package】 (Part Number)

MARKER PEN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,665.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The opaque ink with high hiding capability can clearly write even on dark bases.
· Safe alcohol ink avoids use of xylene.
· Water resistance.
· Will not easily bleed, even on oily surfaces.
· Especially suitable for metal, glass, plastic, rubber and wood.
· (Not suitable for writing on soft vinyl chloride materials such as float rings, etc.) Fine and ultra-fine twin type.

Part Number
YYTS20-W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,665.00

MARKER PEN 1 Pack(s)

10 Pieces Per Package

17 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part YYTS20-W in the McKee Paint Marker Extra Thin series.