1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Highlighter Pen, Fluorescent Optics 2-EZ

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Note that, depending on the product, shipping may be in small box units.

Product Description

[Features]
· Equipped with an EZ cap that can be easily opened by pinching both sides of the cap.
· Because it does not wash away with water when dry and features excellent fastness to light, the vivid fluorescent color is retained over a long time.
· There is little discoloration of writing lines even when used on heat-sensitive paper, and it does not conceal characters with carbonless duplicating paper.
· A refillable cartridge type.
· Wide and fine twin type.
· Eco mark certified product.

Part Number
WKT11-3C
WKT11-5C
WKT11-10C
WKT11-BL
WKT11-G
WKT11-OR
WKT11-P
WKT11-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 118.03

marker pen 1 Piece(s) Quote -

฿ 186.59

marker pen 1 Piece(s) Quote -

฿ 349.63

BALL PONT PENS 1 Piece(s) Quote 1 Set (10)

฿ 47.64

marker pen 1 Piece(s) Quote -

฿ 47.78

marker pen 1 Piece(s) Quote -

฿ 48.44

marker pen 1 Piece(s) Quote -

฿ 47.94

marker pen 1 Piece(s) Quote -

฿ 47.77

marker pen 1 Piece(s) Quote -

Loading...

  1. 1

Basic Information

Product Type Cartridge Type Type Main Body Details Type 10 color set
Ink Color Red / Pink / Orange / Yellow / Green / Blue / Dark blue / Mauve / Purple / Brown Shaft Diameter(mm) 11.5 Length(mm) 136.8
Wire width(mm) Thick: 4.0, Thin: 1.1 - 1.3 JAN Code 4901681398508 Type of ink Aqueous pigment
Green Purchasing Law Conform Material Shaft and Cap: Resin Mass(g) 111.4
Quantity 1 Set (10)