(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand-operated Lift Table Caddy

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LT-WH500-10

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    380
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    650
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    500
  • Overall Length(mm)
    900
  • Overall Width(mm)
    500
  • Full height(mm)
    880
  • Steering Wheel (φ x Width)(mm)
    Rubber 130X38
  • Load Wheel (φ X width)(mm)
    Rubber 130X38
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    48(27)
  • Note
    With sudden fall prevention valve and quick hoist function
  • Mass(kg)
    105
  • Amount Of Content
    1 unit
Part Number
LT-WH500-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 115,022.00

฿ 86,266.50

TABLE LIFTS 1 Piece(s) 25 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    380
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    650
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    500
  • Overall Length(mm)
    900
  • Overall Width(mm)
    500
  • Full height(mm)
    880
  • Steering Wheel (φ x Width)(mm)
    Rubber 130X38
  • Load Wheel (φ X width)(mm)
    Rubber 130X38
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    48(27)
  • Note
    With sudden fall prevention valve and quick hoist function
  • Mass(kg)
    105
  • Amount Of Content
    1 unit

Product Description

Can be used for a wide range of applications including as a work bench or hand truck. A mobile lifter capable of even transporting heavy cargo.
[Features]
· Equipped with a quick-rise "magic" pedal, it features lift speeds double that of normal lifters. (Except LT-H100/H150/H250-8S)
· Equipped with a fall-prevention valve that prevents sudden falling of the table. (Except LT-H150)
[Applications]
· Ideal for raising/lowering cargo, transport, and use as a work bench.

Specifications of LT-WH500-10

  • Product Type
    Mobile lifter
  • Table height Minimum (mm)
    380
  • Table dimensions Width (mm)
    500
  • Table dimensions Length (mm)
    650
  • Table height Maximum (mm)
    1000
  • Load Weight (kg)
    500
  • Overall Length(mm)
    900
  • Overall Width(mm)
    500
  • Full height(mm)
    880
  • Steering Wheel (φ x Width)(mm)
    Rubber 130X38
  • Load Wheel (φ X width)(mm)
    Rubber 130X38
  • Pump, Pedal Strokes (No Load Inside Brackets)(times)
    48(27)
  • Note
    With sudden fall prevention valve and quick hoist function
  • Mass(kg)
    105
  • Amount Of Content
    1 unit
Part Number
LT-WH500-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 115,022.00

฿ 86,266.50

TABLE LIFTS 1 Piece(s) 25 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1