(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift table stopper LT-E type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LT-2E30-0510

  • Product Type
    Table lift
  • Table height Minimum (mm)
    235
  • Table dimensions Width (mm)
    520
  • Table dimensions Length (mm)
    1010
  • Table height Maximum (mm)
    1405
  • Load Weight (kg)
    300
  • Power source
    AC100V
  • Rise time(Second)
    24/29(60/50Hz)
  • Operation
    Push Button Switch
  • Unit
    Built-In
  • Note
    LT-2E type is 2-stage.
  • Mass(kg)
    140
  • Amount Of Content
    1 unit
Part Number
LT-2E30-0510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 264,122.00

฿ 186,443.72

TABLE LIFTS 1 Piece(s) Quote 1 unit

Basic Specifications

  • Product Type
    Table lift
  • Table height Minimum (mm)
    235
  • Table dimensions Width (mm)
    520
  • Table dimensions Length (mm)
    1010
  • Table height Maximum (mm)
    1405
  • Load Weight (kg)
    300
  • Power source
    AC100V
  • Rise time(Second)
    24/29(60/50Hz)
  • Operation
    Push Button Switch
  • Unit
    Built-In
  • Note
    LT-2E type is 2-stage.
  • Mass(kg)
    140
  • Amount Of Content
    1 unit

Product Description

A table lift with various available sizes that can be used for a wide range of applications and purposes.
[Features]
· A fixed-type table in which the lowering speed is controlled automatically depending on the load and which can be used on various types of work lines.
· Equipped with a unique hydraulic lift mechanism, it both raises and lowers smoothly.
· Features single-action operation via a push button switch.
[Applications]
· Can be used for lifting/lowering and transporting.
· Ideal for connecting to various types of assembly and processing lines.

Specifications of LT-2E30-0510

  • Product Type
    Table lift
  • Table height Minimum (mm)
    235
  • Table dimensions Width (mm)
    520
  • Table dimensions Length (mm)
    1010
  • Table height Maximum (mm)
    1405
  • Load Weight (kg)
    300
  • Power source
    AC100V
  • Rise time(Second)
    24/29(60/50Hz)
  • Operation
    Push Button Switch
  • Unit
    Built-In
  • Note
    LT-2E type is 2-stage.
  • Mass(kg)
    140
  • Amount Of Content
    1 unit
Part Number
LT-2E30-0510 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 264,122.00

฿ 186,443.72

TABLE LIFTS 1 Piece(s) Quote 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1