(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used for machining non-ferrous metals such as aluminum, graphite, and resin, as well as aluminum.
Hole diameter (drill diameter) D(mm) | 5.8 | Groove Length L(mm) | 38 | Work material | Aluminum / Graphite / Resin |
---|---|---|---|---|---|
Overall Length L(mm) | 75 | Coating Type | Non-Coated | Tip angle(°) | 118 |
Torsional Angle(°) | 30 | Blade diameter tolerance | h8 | Shank tolerance | h6 |
Please check the type/dimensions/specifications of the part SSD058 in the Solid Spiral Drill Series, Standard, Non-Coat, Drill SSD series.
How can we improve?
How can we improve?