1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Power Drill, Short (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,046.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

WIDIN straight shank, end-mill-shank drill (carbide), carbide power drill, short.

Part Number
PDS028
PDS031
PDS035
PDS063
PDS070
PDS078
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Shank diameter
(mm)

฿ 1,046.59

WID CARBIDE DRILL 1 Piece(s) 6 Day(s) 2.814503

฿ 1,046.59

WID CARBIDE DRILL 1 Piece(s) 6 Day(s) 3.120604

฿ 1,046.59

WID CARBIDE DRILL 1 Piece(s) 6 Day(s) 3.522604

฿ 1,814.66

WID CARBIDE DRILL 1 Piece(s) 6 Day(s) 6.334747

฿ 1,906.37

CARBIDE DRILL 1 Piece(s) Same day 737747

฿ 2,011.19

WID CARBIDE DRILL 1 Piece(s) 6 Day(s) 7.840798

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Type TiAlN
Tip angle(°) 140 Torsional Angle(°) 30 Blade diameter tolerance h8
Shank tolerance h6