1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Blade Sander Ball (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 924.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compatible with soft materials and aluminum alloys with a blade shape that emphasizes sharpness.

 
Part Number
DB312010S4
DB312015
DB312025
DB312030
DB312030S3
DB312030S4
DB312035
DB312040S4
DB312045
DB312055
DB312065
DB312070
DB312090
DB312140
DB312160
DB312180
DB312200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)

฿ 961.56

SOLID CARBIDE END MILLS 1 Piece(s) Same day R0.52.55041

฿ 1,043.06

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R0.7545061.5

฿ 924.68

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R1.2566062.5

฿ 1,088.41

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R1.586063

฿ 1,021.90

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R1.586033

฿ 1,021.90

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R1.586043

฿ 1,088.41

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R1.7587063.5

฿ 1,069.67

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R287044

฿ 1,220.38

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R2.2587064.5

฿ 1,208.14

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R2.75108065.5

฿ 1,535.29

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R3.25129086.5

฿ 1,363.69

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R3.5149087

฿ 2,088.59

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R4.518100109

฿ 4,267.94

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R7261101414

฿ 5,941.15

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R8301401616

฿ 7,434.16

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R9341401818

฿ 8,102.26

WID SOLID CARBIDE END MILLS 1 Piece(s) 6 Day(s) R10381602020

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) ±0.01 Machining Application Curved surface / Side / Engraving / R Groove
Torsional Angle(°) 30 Blade diameter tolerance(mm) 0~-0.02 Shank tolerance h6