(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Business Card Correction Pen, Oil Based Acrylic Resin Paint (2001GS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2001GS
2001GT
2001GU
2001GV
2001GW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details JAN Code Amount Of Content

฿ 426.52

REPAIR COATING 2 Piece(s) 14 Day(s) Other Blue 4906754282869 1 pc (50 g)

฿ 426.52

REPAIR COATING 2 Piece(s) 14 Day(s) Red - 4906754282876 1 pc (50 g)

฿ 535.07

REPAIR COATING 2 Piece(s) 14 Day(s) Gold - 4906754282883 1 pc (50 g)

฿ 426.52

REPAIR COATING 2 Piece(s) 8 Day(s) Black - 4906754282890 1 pc (50 g)

฿ 426.52

REPAIR COATING 1 Piece(s) 8 Day(s) White - 4906754282906 1 pc (50 g)

Basic Specifications

  • Product uses
    Other
  • Product Type
    Other
  • Specifications
    Oil-based
  • Coating Surface (1 Coat)(m2)
    0.3
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 30
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 60
  • Mass(g)
    50
  • Amount Of Content
    1 pc (50 g)

Product Description

Pen-type paint that can easily repair text on graves and name plates.
[Features]
· Oil-based acrylic resin paint with high weather resistance and excellent adhesion.
· Paint directly on the surface you wish to repair.
· Pen type with a brush in the cap.
· Can be used for easy repairs.
[Applications]
· Can be used for repairing text written on gravestones and nameplates (stone, iron, concrete, acrylic plates, etc.)
· Can be used on stone, iron, concrete, acrylic plates, etc.
· Convenient for writing names and text.

Part Number
2001GS
2001GT
2001GU
2001GV
2001GW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color of Details JAN Code Amount Of Content

฿ 426.52

REPAIR COATING 2 Piece(s) 14 Day(s) Other Blue 4906754282869 1 pc (50 g)

฿ 426.52

REPAIR COATING 2 Piece(s) 14 Day(s) Red - 4906754282876 1 pc (50 g)

฿ 535.07

REPAIR COATING 2 Piece(s) 14 Day(s) Gold - 4906754282883 1 pc (50 g)

฿ 426.52

REPAIR COATING 2 Piece(s) 8 Day(s) Black - 4906754282890 1 pc (50 g)

฿ 426.52

REPAIR COATING 1 Piece(s) 8 Day(s) White - 4906754282906 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1