- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Galvanize Decorative Spray 20011Y
Specifications of 20011Y
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Silver
-
- Specifications
- Oil-based
-
- JAN Code
- 4906754279333
-
- Trusco Code
- 818-6439
-
- Coating Surface (1 Coat)(m2)
- Approx. 3
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approximately 30
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 531.30
|
COLOR SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Silver
-
- Specifications
- Oil-based
-
- JAN Code
- 4906754279333
-
- Trusco Code
- 818-6439
-
- Coating Surface (1 Coat)(m2)
- Approx. 3
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approximately 30
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
Paint that can be used to conceal discoloration on galvanized surfaces, or for color matching after using zinc paint.
[Features]
· For concealing discoloration on galvanized surfaces which have become gray or matte.
· Ideal for concealing discoloration (gray coating) on plated steel.
· Beautiful plating-like finish.
· Fades similarly to zinc plating, and loses luster naturally, so repaired spots are not noticeable.
[Applications]
· Convenient for concealing discoloration on gratings, ducts, wire mesh, coated steel, etc., and for color matching after using zinc paint.
Specifications of 20011Y
-
- Product uses
- Other
-
- Product Type
- Paint (Spray)
-
- Color
- Silver
-
- Specifications
- Oil-based
-
- JAN Code
- 4906754279333
-
- Trusco Code
- 818-6439
-
- Coating Surface (1 Coat)(m2)
- Approx. 3
-
- Drying time (20 °C / Surface Drying)(Minutes)
- Approximately 30
-
- Drying Time (Winter / Surface Drying)(Minutes)
- Approximately 60
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 531.30
|
COLOR SPRAYS
|
1 Piece(s)
|
|
8 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?