(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line Drawing Spray Paint for Concrete Floor (2001EU)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2001EU
2001EV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 460.60

COLOR SPRAYS 1 Piece(s) 8 Day(s) White 4906754282814 818-6415 1 pc (400 ml)

฿ 460.60

COLOR SPRAYS 1 Piece(s) 8 Day(s) Yellow 4906754282821 818-6416 1 pc (400 ml)

Basic Specifications

  • Product uses
    For Road Surface
  • Product Type
    Paint (Spray)
  • Specifications
    Oil-based
  • Coating Surface (1 Coat)(m2)
    1.0–1.4
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 30
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approximately 60
  • Amount Of Content
    1 pc (400 ml)

Product Description

Water soluble acrylic resin spray paint ideal for drawing lines or road markings on asphalt or concrete surfaces.
[Features]
· High weather resistance and excellent opacity.
· Quick-drying type that won't blur even on asphalt.
· Easily draw clean lines and marks. Can even be sprayed while upside-down.
[Applications]
· Can be used for drawing lines, road markings, etc. on asphalt and concrete surfaces in warehouses and parking lots.

Part Number
2001EU
2001EV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 460.60

COLOR SPRAYS 1 Piece(s) 8 Day(s) White 4906754282814 818-6415 1 pc (400 ml)

฿ 460.60

COLOR SPRAYS 1 Piece(s) 8 Day(s) Yellow 4906754282821 818-6416 1 pc (400 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1