(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

21 Rust-proofing Pen Pro (2001E6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2001E6
2001E7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Sun Coating Color No. Amount Of Content

฿ 360.82

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust 4906754282753 09-40L 1 pc (50 g)

฿ 360.82

PREVENTIVE PAINTS 1 Piece(s) 62 Day(s) Gray 4906754282760 N-55 1 pc (50 g)

Basic Specifications

  • Product uses
    Anticorrosive Paint
  • Product Type
    Other
  • Specifications
    Oil-based
  • Coating Surface (1 Coat)(m2)
    Approx. 0.3
  • Drying time (20 °C / Surface Drying)(Minutes)
    Approximately 30
  • Drying Time (Winter / Surface Drying)(Minutes)
    Approx. 180
  • Mass(g)
    50
  • Amount Of Content
    1 pc (50 g)

Product Description

Alkyd resin pen-type rustproofing paint that is convenient for repairs.
[Features]
· Alkyd resin rustproofing paint for general use. A standard rustproofing paint.
· For primer coating interior and exterior iron parts. Excellent rust proofing that dries in only 30 minutes.
· Can be used with either water-based or oil-based top coats. Non-hazardous material (designated combustible material) according to the Fire Service Act of Japan.
· Quick-drying rustproofing paint with superior rustproofing strength.
· This rust-proofing pen is filled with a JISK5621 standard product (D21 Primer Quick Drying), but it is not a JIS standard item.
[Applications]
· Standard rustproofing paint that is ideal for priming interior and exterior iron parts.
· Convenient for rustproofing steel (iron) frames, gates, metallic frames, shutters, metal siding, etc.

Part Number
2001E6
2001E7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Sun Coating Color No. Amount Of Content

฿ 360.82

PREVENTIVE PAINTS 1 Piece(s) 8 Day(s) Red Rust 4906754282753 09-40L 1 pc (50 g)

฿ 360.82

PREVENTIVE PAINTS 1 Piece(s) 62 Day(s) Gray 4906754282760 N-55 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1