(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tray Mate, GR, Tray Mate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 27482

  • Product Model
    キッチンペーパー
  • シートサイズ(mm)
    90×160
  • トラスココード
    760-4050
  • White
  • 材質
    Rayon, Acrylic Resin
  • 質量(g)
    705
  • 内容量
    1 Bag (100 Sheets x 10 Packs)
Part Number
27482
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship 内容量

฿ 982.39

GENERAL-PURPOSE MASKS 1 Pack(s)

1,000 Pieces Per Package

10 Day(s) 1 Bag (100 Sheets x 10 Packs)

Basic Specifications

  • Product Model
    キッチンペーパー
  • シートサイズ(mm)
    90×160
  • トラスココード
    760-4050
  • White
  • 材質
    Rayon, Acrylic Resin
  • 質量(g)
    705
  • 内容量
    1 Bag (100 Sheets x 10 Packs)

Product Description

Absorbs drippings/spillages from prepared foods such as meats and fresh fish. Absorbs drippings / spillage from fish and meat. A robust, general purpose single-layer tray mat for easier performing of tasks.

Specifications of 27482

  • Product Model
    キッチンペーパー
  • シートサイズ(mm)
    90×160
  • トラスココード
    760-4050
  • White
  • 材質
    Rayon, Acrylic Resin
  • 質量(g)
    705
  • 内容量
    1 Bag (100 Sheets x 10 Packs)
Part Number
27482
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship 内容量

฿ 982.39

GENERAL-PURPOSE MASKS 1 Pack(s)

1,000 Pieces Per Package

10 Day(s) 1 Bag (100 Sheets x 10 Packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1