(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
27157 |
48722 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | シートサイズ (mm) |
トラスココード | 質量 (g) |
内容量 |
---|---|---|---|---|---|---|---|---|---|---|
฿ 557.29 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
500 Pieces Per Package |
10 Day(s) | 80×160 | 760-4025 | 314 | 1 Bag (50 Sheets x 10 Packs) | ||
฿ 415.18 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
500 Pieces Per Package |
10 Day(s) | 65×160 | 760-4521 | 260 | 1 Bag (50 Sheets x 10 Packs) |
Absorbs excess oil from prepared foods. A single-layer tray mat intended for thoroughly absorbing oil and water from prepared foods.
Part Number |
---|
27157 |
48722 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | シートサイズ (mm) |
トラスココード | 質量 (g) |
内容量 |
---|---|---|---|---|---|---|---|---|---|---|
฿ 557.29 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
500 Pieces Per Package |
10 Day(s) | 80×160 | 760-4025 | 314 | 1 Bag (50 Sheets x 10 Packs) | ||
฿ 415.18 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
500 Pieces Per Package |
10 Day(s) | 65×160 | 760-4521 | 260 | 1 Bag (50 Sheets x 10 Packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?