(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Fresh Master Soft Roll

G Fresh Master Soft Roll

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 47488

  • Product Model
    キッチンペーパー
  • シートサイズ(mm)
    580×300
  • トラスココード
    760-4483
  • White
  • 材質
    Pulp non-woven, polyethylene film
  • 質量(g)
    711
  • 内容量
    1 pc (50 Sheets)
Part Number
47488
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship 内容量

฿ 1,066.44

GENERAL-PURPOSE MASKS 1 Piece(s) 10 Day(s) 1 pc (50 Sheets)

Basic Specifications

  • Product Model
    キッチンペーパー
  • シートサイズ(mm)
    580×300
  • トラスココード
    760-4483
  • White
  • 材質
    Pulp non-woven, polyethylene film
  • 質量(g)
    711
  • 内容量
    1 pc (50 Sheets)

Product Description

Maintains the freshness of fresh fish or dressed / prepared meat when preparing, chilling or readying for storage. Inhibits deterioration of freshness when thawing. Ideal for refrigerated storage, preparation or natural thawing. A large-size freshness-keeper sheet developed to preserve freshness and umami / taste in foods. A soft sheet that is easy to wrap around large joints of meat, etc.

Specifications of 47488

  • Product Model
    キッチンペーパー
  • シートサイズ(mm)
    580×300
  • トラスココード
    760-4483
  • White
  • 材質
    Pulp non-woven, polyethylene film
  • 質量(g)
    711
  • 内容量
    1 pc (50 Sheets)
Part Number
47488
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship 内容量

฿ 1,066.44

GENERAL-PURPOSE MASKS 1 Piece(s) 10 Day(s) 1 pc (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1