(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aitoz Sanitary Boots, White

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,512.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-4435-001-23.0
AZ-4435-001-23.5
AZ-4435-001-24.0
AZ-4435-001-24.5
AZ-4435-001-25.0
AZ-4435-001-25.5
AZ-4435-001-26.0
AZ-4435-001-26.5
AZ-4435-001-27.0
AZ-4435-001-27.5
AZ-4435-001-28.0
AZ-4435-001-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Shoe length
(cm)
Contents

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 23 449-0746 28.7 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 23.5 449-0754 29.0 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 24 449-0762 29.3 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 24.5 449-0771 29.6 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25 449-0789 29.9 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25.5 449-0797 30.2 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26 449-0801 30.5 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26.5 449-0819 30.8 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 10 Day(s) 27 449-0827 31.1 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 27.5 449-0835 31.1 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 28 449-0843 31.4 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 29 449-0851 31.4 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    White series
  • Standard
    Without standards
  • Material: Back Cover
    PVC
  • Material: Sole
    PVC
  • Foot Width (Foot Circumference) Measurement based on JIS Standard
    EEE
  • Mass(g)
    695
  • Contents
    1 Pair

Product Description

A standard hygienic boot that is ideal for kitchens and food factories. Oil-resistant and non-slip.

Part Number
AZ-4435-001-23.0
AZ-4435-001-23.5
AZ-4435-001-24.0
AZ-4435-001-24.5
AZ-4435-001-25.0
AZ-4435-001-25.5
AZ-4435-001-26.0
AZ-4435-001-26.5
AZ-4435-001-27.0
AZ-4435-001-27.5
AZ-4435-001-28.0
AZ-4435-001-29.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Shoe length
(cm)
Contents

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 23 449-0746 28.7 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 23.5 449-0754 29.0 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 24 449-0762 29.3 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 24.5 449-0771 29.6 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25 449-0789 29.9 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 25.5 449-0797 30.2 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26 449-0801 30.5 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 26.5 449-0819 30.8 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 10 Day(s) 27 449-0827 31.1 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 27.5 449-0835 31.1 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 14 Day(s) 28 449-0843 31.4 1 Pair

฿ 1,512.00

SAFETY BOOTS 1 Piece(s) 12 Day(s) 29 449-0851 31.4 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1