1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Efficiency Unequal Lead End Mill, 4-Flute, Regular, RF100 Diver (Part Number)

High Efficiency Unequal Lead End Mill, 4-Flute, Regular, RF100 Diver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,939.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A single tool capable of all machining from drilling, ramping, and grooves to roughing and finishing.
· Furthermore, all of these processes can be done at high speed and high feed rate.

Part Number
6737-004.000
6737-005.000
6737-005.700
6737-006.000
6737-007.700
6737-008.000
6737-009.700
6737-010.000
6737-011.700
6737-012.000
6737-013.700
6737-014.000
6737-015.600
6737-016.000
6737-019.500
6737-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
Corner c
(mmx45°)

฿ 1,939.06

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 411657183.80.04

฿ 2,118.06

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 513657184.80.05

฿ 2,118.06

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 5.71365719.65.50.06

฿ 2,118.06

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 613657205.70.06

฿ 2,889.66

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 7.71986325.57.40.08

฿ 2,889.66

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 819863267.70.08

฿ 4,292.57

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 9.7221072309.40.10

฿ 4,292.57

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 10221072309.50.10

฿ 5,551.56

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 11.72612833511.20.12

฿ 5,551.56

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 122612833511.50.12

฿ 7,340.27

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 13.726148335.313.20.14

฿ 7,340.27

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 142614833613.50.14

฿ 9,571.02

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 15.63216924115.10.16

฿ 9,571.02

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 163216924215.50.16

฿ 14,603.96

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 19.538201045119.00.20

฿ 14,603.96

GRG SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 2038201045219.50.20

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium Type Square Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking
Blade tip shape Micro R Torsion Angle (θ) Variable lead Coating Details SIGNUM