(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VG-HT-5L |
VG-HT-500CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Capacity | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 17,179.71 |
LUBRICANT GREASES | 1 Piece(s) | 12 Day(s) | - | 5 L Container | 1 pc (5 L) | ||
฿ 2,190.93 |
LUBRICANT GREASES | 1 Piece(s) | 8 Day(s) | Spray | 500mL | 1 pc (500 ml) |
[Features]
· Rust preventing, lubricating and heat resisting liquid grease for high temperatures.
· Grease can be used at high temperatures up to 270°C.
· With a superior lubricity/viscosity, chains/bearings, etc., can be lubricated without scattering or dripping.
· It has a lubrication anti-rust effect that's resistant to water and seawater.
Part Number |
---|
VG-HT-5L |
VG-HT-500CC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Capacity | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 17,179.71 |
LUBRICANT GREASES | 1 Piece(s) | 12 Day(s) | - | 5 L Container | 1 pc (5 L) | ||
฿ 2,190.93 |
LUBRICANT GREASES | 1 Piece(s) | 8 Day(s) | Spray | 500mL | 1 pc (500 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?