1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PRC-Carbide End Mill for Aluminum (Part Number)

PRC-Carbide End Mill for Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 916.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The sharp blade increases the machining rate. Large pockets enable smooth discharge of chips.

 
Part Number
PRC-3FALE4
PRC-3FALE8
PRC-3FALE10
PRC-3FALE20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
JAN Code Blade tip tolerance
(mm)

฿ 916.98

PRC ENDMILL FOR ALUMINUM 1 Piece(s) 31 Day(s) 41245045453010592420~-0.02

฿ 1,430.98

PRC ENDMILL FOR ALUMINUM 1 Piece(s) 31 Day(s) 82086045453010592730~-0.02

฿ 1,975.21

PRC ENDMILL FOR ALUMINUM 1 Piece(s) 31 Day(s) 1026107545453010592800~-0.02

฿ 7,233.00

PRC ENDMILL FOR ALUMINUM 1 Piece(s) 31 Day(s) 20452010045453010593100~-0.03

Loading...

  1. 1

Basic Information

work material Aluminum Number of flutes(sheet) 3 Type Square
Coating Non-Coated Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details (θ)(°) 41
Material Carbide alloy (German base metal) Features 3-Flute carbide end mill for aluminum Notes Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually.
Supplement Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.