(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder padlock with shackle guard (stainless steel crane)

Cylinder padlock with shackle guard (stainless steel crane)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 90RK-50

  • Product Model
    Padlock
  • Material Quality
    Other
  • Width(mm)
    50
  • Shackle Diameter(mm)
    9.5
  • Specifications
    3 keys provided
  • Body Material
    Aluminum Alloy
  • Temple Material
    Stainless Steel (SUS304)
  • Key Material
    Brass
  • B(mm)
    22.5
  • C(mm)
    20
  • JAN Code
    4003318372292
  • Trusco Code
    491-9173
  • Mass(g)
    267
  • Features
    With a rust-resistant stainless-steel shackle. The shackle guard prevents the shackle from being cut. Features a lightweight aluminum main body.
  • Use
    Various doors including container doors, mailboxes, lockers, etc.
  • Amount Of Content
    1 Set (Lock X 1, Key X 3)
Part Number
90RK-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,909.06

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 1 Set (Lock X 1, Key X 3)

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Width(mm)
    50
  • Shackle Diameter(mm)
    9.5
  • Specifications
    3 keys provided
  • Body Material
    Aluminum Alloy
  • Temple Material
    Stainless Steel (SUS304)
  • Key Material
    Brass
  • B(mm)
    22.5
  • C(mm)
    20
  • JAN Code
    4003318372292
  • Trusco Code
    491-9173
  • Mass(g)
    267
  • Features
    With a rust-resistant stainless-steel shackle. The shackle guard prevents the shackle from being cut. Features a lightweight aluminum main body.
  • Use
    Various doors including container doors, mailboxes, lockers, etc.
  • Amount Of Content
    1 Set (Lock X 1, Key X 3)

Product Description

[Features]
Shackle made of rust-resistant stainless steel. Additionally, the shackle guard provides protection against attempts to cut the shackle.
The body is made of aluminum, making it lighter than before.
Various kinds of doors such as container doors, post boxes, lockers, etc.

Specifications of 90RK-50

  • Product Model
    Padlock
  • Material Quality
    Other
  • Width(mm)
    50
  • Shackle Diameter(mm)
    9.5
  • Specifications
    3 keys provided
  • Body Material
    Aluminum Alloy
  • Temple Material
    Stainless Steel (SUS304)
  • Key Material
    Brass
  • B(mm)
    22.5
  • C(mm)
    20
  • JAN Code
    4003318372292
  • Trusco Code
    491-9173
  • Mass(g)
    267
  • Features
    With a rust-resistant stainless-steel shackle. The shackle guard prevents the shackle from being cut. Features a lightweight aluminum main body.
  • Use
    Various doors including container doors, mailboxes, lockers, etc.
  • Amount Of Content
    1 Set (Lock X 1, Key X 3)
Part Number
90RK-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,909.06

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 1 Set (Lock X 1, Key X 3)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1