(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Same No.

Lock And Key, Lightweight Cylinder Padlock (Body Made Of Aluminum, Long Tool Type) Same No.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 480.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
64TI-30HB60-KA
64TI-40HB63-KA
64TI-50HB80-KA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
B
(mm)
C
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 480.85

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 30 5 60 16 4003318372261 491-1954 65 1 Set (Lock X 1, Key X 3)

฿ 670.85

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 40 6.5 63 22 4003318372278 491-2012 107 1 Set (Lock X 1, Key X 3)

฿ 927.84

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 50 8 80 29 4003318372285 491-2063 199 1 Set (Lock X 1, Key X 3)

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Other
  • Specifications
    Includes Three Keys
  • Body Material
    Aluminum Alloy
  • Temple Material
    Hardened Iron
  • Key Material
    Brass
  • Features
    The aluminum body provides sturdiness and light weight (approx.30% lighter than brass). The hardened steel tools have elevated lightness and strength to another level. A single key can be used to open keys with identical numbers. (Possible sharing/centralized management of keys.) Because this is a "safe design" for which an engraved key number does not appear on the body, serious crime from unlocking can be prevented. The key number is stamped on the key. The price is the same as the single ticket (knocked-down) type.
  • Use
    School and office lockers, post boxes, bags, car stop poles, etc.
  • Amount Of Content
    1 Set (Lock X 1, Key X 3)

Product Description

[Features]
The body is made of aluminum, making it light and strong. (Approximately 30% lighter than brass types)
The hardened steel shackle achieves a higher degree of lightness and strength.
A single key can be used to open locks with the same number. (Allowing keys to be shared and centralized management)
Employs a "safe design" whereby there is no key number engraved on the main body, thereby preventing major theft. The key number is engraved on the key.
Price is the same as the discrete numbered (KD) type.
Lockers at schools and offices, post boxes, bags, car stopping bollards, etc.

Part Number
64TI-30HB60-KA
64TI-40HB63-KA
64TI-50HB80-KA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
B
(mm)
C
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 480.85

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 30 5 60 16 4003318372261 491-1954 65 1 Set (Lock X 1, Key X 3)

฿ 670.85

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 40 6.5 63 22 4003318372278 491-2012 107 1 Set (Lock X 1, Key X 3)

฿ 927.84

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 50 8 80 29 4003318372285 491-2063 199 1 Set (Lock X 1, Key X 3)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1