(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LE-1000-4L |
LE-1000-240ML |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 28,745.73 |
LUBRICATION SPRAYS | 1 Piece(s) | 5 Day(s) | 10 | 1 pc (4 L) | ||
฿ 3,253.80 |
LUBRICATION SPRAYS | 1 Piece(s) | 5 Day(s) | 10 | 1 pc (240 ml) |
[Features]
· Metal conditioner LUBROID is a super extreme pressure lubricant which is chlorine-free and features super extreme pressure performance and low frictional coefficient, which was thought to be impossible with conventional ideas.
· This oil has properties of both tough oils and long-life, energy saving oils for high load metal processing (cutting/plastic processing), lubrication of equipment machinery where metal sliding is repeated with high accuracy, high speed, and high load, and for applications from vehicle and motorcycle maintenance to aerospace and defense equipment.
Part Number |
---|
LE-1000-4L |
LE-1000-240ML |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 28,745.73 |
LUBRICATION SPRAYS | 1 Piece(s) | 5 Day(s) | 10 | 1 pc (4 L) | ||
฿ 3,253.80 |
LUBRICATION SPRAYS | 1 Piece(s) | 5 Day(s) | 10 | 1 pc (240 ml) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?