(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Fast-Feed Wide Motor Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of MFW280SA

  • Maximum Opening(mm)
    0–80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    359
  • Mouth Thickness(mm)
    8.5
Part Number
MFW280SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,409.63

SUT HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    0–80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    359
  • Mouth Thickness(mm)
    8.5

Product Description

[Features]
· One push quick-feed mechanism allows speedy adjustment of opening.
· Ideal for tightening plated nuts and soft nuts such as copper, brass, gunmetal, etc.

Specifications of MFW280SA

  • Maximum Opening(mm)
    0–80
  • Mouth Depth(mm)
    48
  • Overall Length(mm)
    284
  • Mass(g)
    359
  • Mouth Thickness(mm)
    8.5
Part Number
MFW280SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,409.63

SUT HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1