(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MF230A |
MF280A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Mouth Depth (mm) |
Overall Length (mm) |
Mass (g) |
Mouth Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 971.69 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 0–60 | 34 | 235 | 202 | 8.4 | ||
฿ 1,083.13 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 0–75 | 40 | 285 | 289 | 9.5 |
[Features]
· Compared to the monkey wrench, it features a larger opening and can be used for a wide range of applications.
· Ideal for tightening plated nuts and soft nuts such as copper, brass, gunmetal, etc.
Part Number |
---|
MF230A |
MF280A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Opening (mm) |
Mouth Depth (mm) |
Overall Length (mm) |
Mass (g) |
Mouth Thickness (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 971.69 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 0–60 | 34 | 235 | 202 | 8.4 | ||
฿ 1,083.13 |
SUT HAND TOOL | 1 Piece(s) | 12 Day(s) | 0–75 | 40 | 285 | 289 | 9.5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?