(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-2413-07 |
3-2413-08 |
3-2415-03 |
3-2415-05 |
3-2416-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Thickness (mm) |
Manufacturer Model |
---|---|---|---|---|---|---|---|---|---|
฿ 1,332.00 |
MATERIAL2 | 1 Piece(s) | Same day | 70 | 70 | 1.1±0.1 | □70-1.1 | ||
฿ 1,332.00 |
MATERIAL2 | 1 Piece(s) | Same day | 80 | 80 | 1.1±0.1 | □80-1.1 | ||
฿ 1,034.00 |
MATERIAL2 | 1 Piece(s) | 21 Day(s) | 30 | 30 | 3.3±0.2 | □30-3.3 | ||
฿ 999.00 |
MATERIAL2 | 1 Piece(s) | Same day | 50 | 50 | 3.3±0.2 | □50-3.3 | ||
฿ 2,664.00 |
MATERIAL2 | 1 Piece(s) | 32 Day(s) | 150 | 150 | 5 ± 0.2 | □150-5 |
Glass plate that can be ordered in a variety of dimensions from 1 plate.
[Features]
· Excellent heat and impact resistance, swells very little when heated, and exhibits excellent heat and shock resistance in a wide variety of fields.
· Glass plate that has the properties of high optical transparency and low optical distortion.
Part Number |
---|
3-2413-07 |
3-2413-08 |
3-2415-03 |
3-2415-05 |
3-2416-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Length (mm) |
Thickness (mm) |
Manufacturer Model |
---|---|---|---|---|---|---|---|---|---|
฿ 1,332.00 |
MATERIAL2 | 1 Piece(s) | Same day | 70 | 70 | 1.1±0.1 | □70-1.1 | ||
฿ 1,332.00 |
MATERIAL2 | 1 Piece(s) | Same day | 80 | 80 | 1.1±0.1 | □80-1.1 | ||
฿ 1,034.00 |
MATERIAL2 | 1 Piece(s) | 21 Day(s) | 30 | 30 | 3.3±0.2 | □30-3.3 | ||
฿ 999.00 |
MATERIAL2 | 1 Piece(s) | Same day | 50 | 50 | 3.3±0.2 | □50-3.3 | ||
฿ 2,664.00 |
MATERIAL2 | 1 Piece(s) | 32 Day(s) | 150 | 150 | 5 ± 0.2 | □150-5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
· Excellent heat and shock resistance and low heat expansion, so it exhibits excellent heat and shock resistance in every field.
· Sheet with material for experiments that has the properties of high optical transparency and low optical distortion.
· Maximum operating temperature: TEMPAX/490°C
· Normal operating temperature: TEMPAX/230°C
· Cut tolerance: Outer dimensions ± 0.5 mm (standard product)
· End face: Chamfered finish
Cuttable Dimensions (□<50 mm)
(Unit: mm)
Specified Range | Specified Unit | Dimensional Precision | |
---|---|---|---|
Plate Thickness (T) | 1 to 10 | 0.1 | ±0.1 |
Width (W) | 1 to 50 | ||
Length (L) |
Cuttable dimensions (□50 mm or more)
(Unit: mm)
Specified Range | Specified Unit | Dimensional Precision | |
---|---|---|---|
Plate Thickness (T) | 1 to 10 | 0.1 | ±0.2 |
Width (W) | 50 to 300 | ||
Length (L) |
Cuttable dimensions (<ø50 mm)
(Unit: mm)
Specified Range | Specified Unit | Dimensional Precision | |
---|---|---|---|
Plate Thickness (T) | 1 to 10 | 0.1 | ±0.1 |
Outer Diameter (ø) | 1 to 50 |
Cuttable dimensions (ø50 mm or more)
(Unit: mm)
Specified Range | Specified Unit | Dimensional Precision | |
---|---|---|---|
Plate Thickness (T) | 1 to 10 | 0.1 | ±0.2 |
Outer Diameter (ø) | 50 to 300 |
How can we improve?
How can we improve?