(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Stop Valve (1-1764-06)

Needle Stop Valve (1-1764-06)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-1764-06
1-1764-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Nominal Diameter
(φ mm)
Internal Capacity

฿ 3,240.12

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 6 Day(s) Stop Valve PUH-116A-SH PUH-116A-SH Rc1/8 1 pc.

฿ 3,758.43

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 6 Day(s) Stop Valve PUH-116B-SH PUH-116B-SH Rc1/4 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Operating Pressure(mpa)
    16.2
  • Specifications
    Panel-Mounted Type
  • Material
    Main body / Stainless steel (SUS316), Stem / Stainless steel (SUS316), Gland packing / PTFE (polytetrafluoroethylene), Handle/Aluminum
  • Max Operating Pressure
    16.2MPa
  • Applicable Fluids Temperature(°C)
    -20~+150
  • Orifice Dia(φ mm)
    5
  • Internal Capacity
    1 pc.
Part Number
1-1764-06
1-1764-07
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Manufacturer Product Name Part Number Nominal Diameter
(φ mm)
Internal Capacity

฿ 3,240.12

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 6 Day(s) Stop Valve PUH-116A-SH PUH-116A-SH Rc1/8 1 pc.

฿ 3,758.43

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 6 Day(s) Stop Valve PUH-116B-SH PUH-116B-SH Rc1/4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1