(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quartz Tube

Quartz Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9257-06

  • Product Type
    Material
  • Material
    Quartz glass
  • Length(mm)
    1000
  • Size(mm)
    Wall Thickness: 1.0
  • Outer Diameter(φ mm)
    φ10.0
  • Manufacturer Product Name
    Quartz Tube
  • Manufacturer Model
    Q100‐10
  • Quantity
    1 pc.
Part Number
2-9257-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,800.00

TUBE/FUNNEL 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Material
  • Material
    Quartz glass
  • Length(mm)
    1000
  • Size(mm)
    Wall Thickness: 1.0
  • Outer Diameter(φ mm)
    φ10.0
  • Manufacturer Product Name
    Quartz Tube
  • Manufacturer Model
    Q100‐10
  • Quantity
    1 pc.

Product Description

[Product Specifications]
·A quartz tube.
·Various sizes of quartz tubes are available.

Specifications of 2-9257-06

  • Product Type
    Material
  • Material
    Quartz glass
  • Length(mm)
    1000
  • Size(mm)
    Wall Thickness: 1.0
  • Outer Diameter(φ mm)
    φ10.0
  • Manufacturer Product Name
    Quartz Tube
  • Manufacturer Model
    Q100‐10
  • Quantity
    1 pc.
Part Number
2-9257-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,800.00

TUBE/FUNNEL 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1