(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glass Plate □ Tempax

Glass Plate □ Tempax

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-9480-01

  • Product Type
    Material
  • Material
    Other
  • Width(mm)
    150
  • Length(mm)
    150
  • Thickness(mm)
    3.3
  • Details Type
    Borosilicate
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 450; Maximum: 500
  • Manufacturer Product Name
    Glass Plate □ 150-3.3 Tempax
  • Specifications
    Density: 2.2, Softening point: 820°C
Part Number
2-9480-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,810.34

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Width(mm)
    150
  • Length(mm)
    150
  • Thickness(mm)
    3.3
  • Details Type
    Borosilicate
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 450; Maximum: 500
  • Manufacturer Product Name
    Glass Plate □ 150-3.3 Tempax
  • Specifications
    Density: 2.2, Softening point: 820°C

Specifications of 2-9480-01

  • Product Type
    Material
  • Material
    Other
  • Width(mm)
    150
  • Length(mm)
    150
  • Thickness(mm)
    3.3
  • Details Type
    Borosilicate
  • Color
    Transparency
  • Heat Resistant Temperature(°C)
    Normal use: 450; Maximum: 500
  • Manufacturer Product Name
    Glass Plate □ 150-3.3 Tempax
  • Specifications
    Density: 2.2, Softening point: 820°C
Part Number
2-9480-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,810.34

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1