(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrite Magnet Anisotropic

Ferrite Magnet Anisotropic

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 538.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2153-12
1-2153-13
1-2153-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Surface Magnetic Flux Density
(mT)
Size
(mm)
Manufacturer Model Quantity

฿ 538.00

LABORATORY MATERIALS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 110 φ10 FE013 1 Bag (10 pcs)

฿ 622.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

10 Pieces Per Package

19 Day(s) 90 φ20 FE005 1 Bag (10 pcs)

฿ 747.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

10 Pieces Per Package

19 Day(s) 90 φ30 FE015 1 Bag (10 pcs)

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Thickness(mm)
    5
  • Details Type
    Anisotropy
  • Heat Resistant Temperature(°C)
    Approx. 300
  • Manufacturer Product Name
    Ferrite Magnet (Anisotropic)
  • Remaining magnetic flux density
    0.380T(3,800G)~0.420T(4,200G)
  • Footnotes
    * Surface magnetic flux density is the reference value.
  • Quantity
    1 Bag (10 pcs)

Product Description

· Has stable magnetic properties.

Part Number
1-2153-12
1-2153-13
1-2153-14
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Surface Magnetic Flux Density
(mT)
Size
(mm)
Manufacturer Model Quantity

฿ 538.00

LABORATORY MATERIALS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 110 φ10 FE013 1 Bag (10 pcs)

฿ 622.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

10 Pieces Per Package

19 Day(s) 90 φ20 FE005 1 Bag (10 pcs)

฿ 747.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Pack(s)

10 Pieces Per Package

19 Day(s) 90 φ30 FE015 1 Bag (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1