(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gland Packing VALFLON (2-311-02)

Gland Packing VALFLON (2-311-02)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-311-02 SALE
2-311-03 SALE
2-311-04 SALE
2-312-01
2-312-02 SALE
2-312-03 SALE
2-312-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Detailed Material Quantity

฿ 14,032.00

฿ 11,225.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 9.5 Sq. x 3 m With filler PTFE 1 Roll

฿ 23,510.00

฿ 18,808.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 12.5 Square x 3 m With filler PTFE 1 Roll

฿ 37,067.00

฿ 29,653.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 16 Sq. x 3 m With filler PTFE 1 Roll

฿ 7,782.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6.5 Sq. x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

฿ 17,370.00

฿ 13,896.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 9.5 Sq. x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

฿ 30,818.00

฿ 24,654.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 12.5 Square x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

฿ 48,400.00

฿ 38,720.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 16 Sq. x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

Basic Specifications

  • Product Type
    Seal
  • Manufacturer Product Name
    Gland Packing (VALFLON)
  • Operating Temperature Range(°C)
    260
  • Specifications
    Compliant With Ministry of Health, Labour and Welfare of Japan Notifications No. 201 and No. 370
  • Quantity
    1 Roll

Product Description

[Features]
[PTFE (Tetrafluoroethylene)]
· PTFE fiber thread is processed with PTFE dispersion and braided to a square cross-section.
· 100% PTFE and resistant to most corrosive fluids.
· Suitable for shaft sealing of rotation devices, such as mixers used for corrosive fluids.
[PTFE with Filler]
· PTFE fiber containing white filler and lubricant with PTFE is tightly braided with a square cross-section.
· Suitable as a shaft seal for rotary pumps where contamination must be avoided, such as in foods and medical applications.
· Featuring excellent thermal expansion resistance, heat conduction, and chemical resistance.
· It can be used at high peripheral speed.

Part Number
2-311-02 SALE
2-311-03 SALE
2-311-04 SALE
2-312-01
2-312-02 SALE
2-312-03 SALE
2-312-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Detailed Material Quantity

฿ 14,032.00

฿ 11,225.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 9.5 Sq. x 3 m With filler PTFE 1 Roll

฿ 23,510.00

฿ 18,808.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 12.5 Square x 3 m With filler PTFE 1 Roll

฿ 37,067.00

฿ 29,653.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 16 Sq. x 3 m With filler PTFE 1 Roll

฿ 7,782.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 6.5 Sq. x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

฿ 17,370.00

฿ 13,896.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 9.5 Sq. x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

฿ 30,818.00

฿ 24,654.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 12.5 Square x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

฿ 48,400.00

฿ 38,720.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 40 Day(s) 16 Sq. x 3 m Denatured PTFE (Ethylene Tetrafluoride) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1