(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small 2/3 Port Solenoid Valve for Chemical Solution (2-973-03)

Small 2/3 Port Solenoid Valve for Chemical Solution (2-973-03)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-973-01
2-973-02
2-973-03
2-973-04
2-973-05
2-973-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Material Port Opening Internal Capacity

฿ 5,718.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R3-5B1 Liquid Contacting Part: Plate: PEEK, Sub-Plate: PVDF (Polyvinylidene Fluoride), Diaphragm: FKM 2 1 pc.

฿ 5,718.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R4-5B1 Liquid Contacting Part: Plate: PEEK, Sub-Plate: PVDF (Polyvinylidene Fluoride), Diaphragm: FKM 2 1 pc.

฿ 5,718.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM205R-5B1 Liquid Contacting Part: Plate: PEEK, Sub-Plate: PVDF (Polyvinylidene Fluoride), Diaphragm: FKM 3 1 pc.

฿ 10,803.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R3-5C1 Wetted Part Material: Plate - PEEK; Sub-Plate - PVDF (Polyvinylidine Fluoride); Diaphragm / Kalrez (R) 2 1 pc.

฿ 10,803.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R4-5C1 Wetted Part Material: Plate - PEEK; Sub-Plate - PVDF (Polyvinylidine Fluoride); Diaphragm / Kalrez (R) 2 1 pc.

฿ 10,803.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM205R-5C1 Wetted Part Material: Plate - PEEK; Sub-Plate - PVDF (Polyvinylidine Fluoride); Diaphragm / Kalrez (R) 3 1 pc.

Basic Specifications

  • Product Type
    Other
  • Operating Pressure(mpa)
    -75kPa~0.3MPa
  • Specifications
    Orifice Dia: 2 mm
  • Connection Dia.(mm)
    Rc1/8
  • Voltage(V)
    DC24
  • Applicable Fluids
    Air, water, deionized water (distilled water), diluent cleaning solution
  • Internal Capacity
    1 pc.

Product Description

· A compact electromagnetic valve for chemical solutions that meets the cutting-edge needs of process control.
· The amount of volume change when valve is opened and closed is 0.01 μL or less.

Part Number
2-973-01
2-973-02
2-973-03
2-973-04
2-973-05
2-973-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Material Port Opening Internal Capacity

฿ 5,718.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R3-5B1 Liquid Contacting Part: Plate: PEEK, Sub-Plate: PVDF (Polyvinylidene Fluoride), Diaphragm: FKM 2 1 pc.

฿ 5,718.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R4-5B1 Liquid Contacting Part: Plate: PEEK, Sub-Plate: PVDF (Polyvinylidene Fluoride), Diaphragm: FKM 2 1 pc.

฿ 5,718.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM205R-5B1 Liquid Contacting Part: Plate: PEEK, Sub-Plate: PVDF (Polyvinylidene Fluoride), Diaphragm: FKM 3 1 pc.

฿ 10,803.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R3-5C1 Wetted Part Material: Plate - PEEK; Sub-Plate - PVDF (Polyvinylidine Fluoride); Diaphragm / Kalrez (R) 2 1 pc.

฿ 10,803.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM20R4-5C1 Wetted Part Material: Plate - PEEK; Sub-Plate - PVDF (Polyvinylidine Fluoride); Diaphragm / Kalrez (R) 2 1 pc.

฿ 10,803.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) LVM205R-5C1 Wetted Part Material: Plate - PEEK; Sub-Plate - PVDF (Polyvinylidine Fluoride); Diaphragm / Kalrez (R) 3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1